Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm

BN 20790
Product image of Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm
  1. Product image of Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm
  2. Assembly illustration for Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm
Overlay

1

/2
Product image of Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm
  • Product image of Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm
  • Assembly illustration for Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm

Wera 3855/1 TS - Screwdriver Bits 1/4" for Pozidriv screws 25mm

BN 20790
Drive
Cross recess Z (Pozidriv)
Brand
Wera
Brandtype
3855/1 TS
Material
Stainless steel
Design
25mm

Description

Product features

  • Driver: 1/4" DIN ISO 1173-D 6,3.
  • Stainless steel bits prevent the formation of rust on stainless steel screws or surfaces. Rust on stainless steel often occurs due to abrasion from tools made of conventional steel, which contain corrosive particles.
  • With Torsion zone: Torsion bits take-up torque peaks and absorb them in the Torsion zone. This prevents premature wear and extends the service life of the bit.
  • Take it easy tool finder: colour coding by size.

Assembly

Variants