Access, Locking & Control Solutions
Access, Locking & Control Solutions

Bolting assemblies engineered

No matter in which industry- reliable and maintenance- free access solutions and control elements are decisive for the quality of final products of our customers. Wherever you need to access, touch adjust, open or lock something, we have high-quality solutions that cater to your unique needs.

Anti-Loosening Solutions

Ensuring functional safety 

Threaded fasteners are commonly used to facilitate assembly and disassembly of multiple mechanical parts. However, when undergoing transverse vibrations, threaded fasteners may experience self-loosening and fatigue, two common failures which can lead to disastrous accidents.

 

Fitting Solutions
Fitting Solutions

Smooth operation with the right fitting

Downtime in plant operations can lead to direct and indirect costs for businesses. Selecting the optimal fitting solution for pipe system reduces the risks of downtime caused by leakages or insufficient flow of working fluid into the right components.

Hose Clamping Solutions
Hose Clamping Solutions

Overcoming hose leakages 

Leakage is one primary concern in the application of hose clamps. A fundamental purpose of applying a hose clamp is to prevent the working fluid from escaping by ensuring a tight seal between the hose joints. Failure in doing so can lead to catastrophic damages including direct or indirect economic loss, or compromised health and safety.

Insert Solutions
Insert Solutions

Bolting assemblies engineered 

Insert solutions create precise and durable threads in materials with low shear resistance. This allows reliable joints to be made even in lightweight materials while providing heavy-duty threads. Complemented by our range of innovative tools and machines that can be integrated into automated production workflows.

Riveting Solutions
Riveting Solutions

From simple to complex assemblies 

Riveting solutions reliably connect two independent components to the material. Whether steel, plastic or other materials, with different material strengths and thicknesses, riveting solutions are able to securely hold them together. Even for bigger components, riveting solutions provide a safe hold without distortion or surface damage.

Self-Clinching & Piercing Solutions
Self-Clinching & Piercing Solutions

Easy installation - superior performance

In the wake of modern industrial changes, thinner and lighter components such as metal plates, PC boards or plastic pieces are increasingly used due to ever growing demands from consumers. While trying to achieve secure assemblies with high torqueout and pull-out performance, manufacturers are also looking into ways to simplify the process and ensuring cost savings.

Shaft Retaining Solutions
Shaft Retaining Solutions

Precise positioning and retaining 

Shaft retaining solutions hold multiple types of assemblies together securely without threading or other machining processes. This results in lighter and smaller assemblies that reduce logistics expenses and shorten production times.  

Transportation Protection Solutions
Transportation Protection Solutions

Reducing risk of component failures

Equipment in transit between storage, transportation and operation, is inevitably exposed to harsh environmental conditions that increase the risk of equipment failure. These conditions include but are not limited to, dust, temperature, humidity and moisture

Wire Management Solutions

Simplify, Optimize, Protect

Implementing wire management solutions on a surface level provides a better aesthetical look. The lack of wire management solutions leads to inefficient system maintenance, high cable turn-over, and airflow issues that lead to heat-related damages to equipment.

本站使用Cookies是为了提供服务,您可以点击‘继续’同意以上声明以使用我们的服务。请点击隐私策略 版本说明 获取cookies信息和修改其存储条款的可能性。