Compression limiters are important components that limit compressive forces on molded plastic parts, preventing overloading of the material. They are used in various industries where plastic is used or where metal is increasingly replaced by plastics or plastic composites.
Why are compression limiters necessary?
When you tighten bolts during the assembly process, you generate compressive loads and forces that can impact plastic materials. Compression limiters prevent the integrity of your plastic component being compromised in that process. 
We offer a standard range of FASTEKS® Compression limiters for press-in and mould-in, suitable for screw diameters of M4 - M10.
 
 
			
				
    
        
        
                
                        
                                - FCL 1: FASTEKS® Compression limiters round, unheaded
 
                
                        
                            
    
        
            
        
            
            The symmetrical design of the unheaded version allows a bi-directional installation without the need to orientate the part. 
> E-Shop
 
     
                         
                 
         
     
    
        
        
                
                        
                                - FCL 2: FASTEKS® Compression limiters round, headed
 
                
                        
                            
    
        
            
        
            
            The headed version provides an increased contact area which implies a higher resistance to axial loads.
> E-Shop 
 
     
                         
                 
         
     
    
        
        
                
                        
                                - FCL 3: FASTEKS® Compression limiters oval, unheaded
 
                
                        
                            
    
        
            
        
            
            The oval versions provide additional flexibility over round compression limiters for centerline and stack-up tolerancing. The symmetrical design of the unheaded version allows a bi-directional installation without the need to orientate the part.
> E-Shop
 
     
                         
                 
         
     
    
        
        
                
                        
                                - FCL 4: FASTEKS® Compression limiters oval, headed
 
                
                        
                            
    
        
            
        
            
            
The headed
version provides an increased contact area which implies a higher resistance to
axial loads as well as additional flexibility over round compression limiters
for centerline and stack-up tolerancing.
> E-Shop
 
         
     
                         
                 
         
     
Manufacturing and assembly of compression limiters
There are various manufacturing processes for compression limiters, such as cold extrusion, punch bending, turning or zinc die-casting. The compression limiter is then either assembled with heat or ultrasonics or pressed in.
It is important that the length of the spacer be carefully selected in relation to the plastic part and mating parts so that the clamping force acting on the plastic is limited and the plastic is not overloaded. In addition, it is important to consider the material, the type of fastener, and the two mating materials used for the particular application when choosing a compression limiter.
Special compression limiters reduce the effects of thermoplastic molding creep over time and at elevated temperatures by maintaining a "metal-to-metal" contact that maintains a consistent clamping force.
The choice of manufacturing process and assembly method is critical to the quality of the end product and safety in use. Depending on the requirements, different processes and assembly methods can be selected to achieve the desired results.
Our experts will gladly assist you in selecting the right compression limiter for your application.
 
        
        
                
                        
                                - Advantages of compression limiters
- Applications
 
                
                        
                            
    
        
        
            
            
    - Preventing material overload
- Increasing the strength of plastic components
- Improving durability of plastic parts
- Increasing the safety of plastic parts
- Wide range of applications
 
     
                         
                        
                            
    
        
        
            
            
    - Medical industry
- Manufacturing industry
- Electronics / Electrical engineering
- Packaging
- E-mobility