Description
Product features
- Crimping force 10 / 40 kN
- Stroke/opening width 19 mm
- Crimping cycle 1 s to 5 s (depending on crimping cross-section)
- Battery voltage 10,8 V
- Battery capacity 2,5 Ah, Li-Ion
- Battery charging time approx. 45 min.
- Ambient temperature -10 °C ... +40 °C
- Innovative square (comb) pressing - no change of crimping dies required
- Only one crimping required (up to a wire end sleeve length of 32 mm)
- Closed head
- Simple and safe: one-button operating concept for controlling all tool functions
- Comfortable and secure one-hand operation thanks to 2-component plastic housing with soft lining
- Effortless operations thanks to low weight
- Simple and safe: automatic retraction when operation is complete
- Manual retract stop (MRS+) for positioning control for multiple crimps
- Maintenance display via LED
- Suitable for end-sleeves, insulated cable end-sleeves, twin end-sleeves
Product information, operating manual/safety data sheet, approval: www.klauke.com
Safety Instructions
UN number
UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)
Transportation and storage
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Scope of Supply
1 Battery powered hydraulic crimping tool
1 Battery RAML1225 10,8 V / 2,5 Ah, Li-Ion (27 Wh)
1 Charger LGML1 for 10,8 V Li-Ion batteries, 230V
1 Hard plastic carrying case KKML
1 Manual