SPELSBERG® TK-Serie TK PS - Housings TK PS, transparent

BN 22865
Overlay

1

/2

SPELSBERG® TK-Serie TK PS - Housings TK PS, transparent

BN 22865
Brand
SPELSBERG®
Brandtype
TK PS
Material
Polystyrene
Color
light gray RAL 7035

Description

Product features

  • TK: side walls smooth or with metric knockouts
  • Base: polystyrene, grey ~RAL 7035
  • Cover: polycarbonate, transparent
  • Protection grade IP66
  • 690 volt AC
  • 1000 volt DC

Variants

CAD