Hex head screws fully threaded

BN 11491
Product image of Hex head screws fully threaded
  1. Product image of Hex head screws fully threaded
  2. Technical drawing with dimensions of Hex head screws fully threaded
Overlay

1

/2
Product image of Hex head screws fully threaded
  • Product image of Hex head screws fully threaded
  • Technical drawing with dimensions of Hex head screws fully threaded

Hex head screws fully threaded

BN 11491
Standard
ISO 4017 ~DIN 933 ~UNI 5739 ~ČSN 021103
Headform
Hexagon
Drive
Hexagon
Thread
fully threaded
Material
Steel
Surface
zinc plated yellow
Material execution
annealed
Property class
5.6

Description

Additional information

This quality is used for devices subjected to Pressure Equipment Directive (PED) 97/23/EC. Certificate acc. EN 10204 3.1 available on request. These screws are paired with class 5-2 nuts.

Variants

CAD