Hex socket head cap screws partially threaded

BN 12
Product image of Hex socket head cap screws partially threaded
  1. Product image of Hex socket head cap screws partially threaded
  2. Technical drawing with dimensions of Hex socket head cap screws partially threaded
Overlay

1

/2
Product image of Hex socket head cap screws partially threaded
  • Product image of Hex socket head cap screws partially threaded
  • Technical drawing with dimensions of Hex socket head cap screws partially threaded

Hex socket head cap screws partially threaded

BN 12
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
partially threaded
Material
Steel
Property class
12.9
Surface
zinc plated blue

Safety Instructions

Product and application risks

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD