Flat washers without chamfer

BN 21209
Product image of Flat washers without chamfer
  1. Product image of Flat washers without chamfer
  2. Technical drawing with dimensions of Flat washers without chamfer
Overlay

1

/2
Product image of Flat washers without chamfer
  • Product image of Flat washers without chamfer
  • Technical drawing with dimensions of Flat washers without chamfer

Flat washers without chamfer

BN 21209
Standard
DIN 9021 (Standard withdrawn) ~ISO 7093 ~UNI 6593 ~ČSN 021726
Material
Steel
Base coat
hot dip galvanized
Hardness
140/100 HV

Description

Additional information

Hardness class: 140 HV for ≤ M16 (Product grade A), Hardness class: 100 HV for > M16 (Product grade C).

Variants

CAD