STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts

BN 56362
Product image of STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts
  1. Product image of STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts
  2. Technical drawing with dimensions of STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts
Overlay

1

/2
Product image of STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts
  • Product image of STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts
  • Technical drawing with dimensions of STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts

STANLEY® Assembly Technologies LB45PT-70-QW5492 - Battery-Powered Tool for lockbolts

BN 56362
Brand
STANLEY® Assembly Technologies
Brandtype
LB45PT-70-QW5492
Material
Multiple Materials
UN number
Product application features

Description

Product features

  • Capacity: 12 mm NeoBolt® XT (Nose Equipment BN56366, 65120-00094 to be ordered separately)
  • Weight: 6,5 kg without battery
  • Pull force: 70 kN
  • Tool stroke: 45 mm
  • Lockbolts per minute: 15
  • Lockbolts per charge: up to 300 (12 mm NeoBolt® XT)
  • Brushless motor
  • Enhances mobility in the field without the constraints of cords and air compressors
  • Improves accessibility to narrower spaces
  • Maximizes output and reduces operator fatigue thanks to its light weight, ergonomic design
  • Prevents unscheduled downtime, combining the benefits of long-lasting DEWALT FlexVolt lithium-ion battery with industry’s fastest charging time
  • Decreases infrastructure complexity, lowering LCOE (Levelized Cost of Energy)
  • Delivers permanent and vibration-resistant assembly when used in conjunction with Avdel® NeoBolt® lockbolts
  • When the transportation cap is installed, the FlexVolt battery may be treated as a battery below 100 Wh in accordance with applicable transport regulations

Product information, operating manual/safety data sheet, approval: www.stanleyengineeredfastening.com

Additional information

The nose equipment BN56366, 65120-00094 is provided separately and not included with the base tool.

Safety Instructions

UN number

UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)

Transportation and storage

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.

Further notes on residual risks can be found on our web page: Notes on use

Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.

Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.

Scope of Supply

1 Battery Powered Tool

2 Batteries DeWalt FLEXVOLT® 54 V / 9,0 Ah, Li-Ion (including transportation cap for spare battery)

1 Charger DeWalt DCB118 with EU plug, 230 V

1 Operating Manual

1 Side handle

1 Shoulder harness

1 Plastic kit box

Variants