Description
Product features
- Battery Voltage: 18 V / 54 V (3 x 18 V)
- Battery Capacity: 9,0 Ah / 3,0 Ah
- High battery energy of 162 Wh (18 V / 9,0 Ah or 54 V / 3,0 Ah)
- Battery chemistry: Li-Ion
- Weight: 1,46 kg
- Length: 137,9 mm
- Height: 98 mm
- Width: 86,1 mm
- Fuel Gauge: Yes
- Packaging: Carton
- XR FLEXVOLT automatically switches between 18 V and 54 V and enables operation of both 18 V XR and 54 V XR FLEXVOLT tools with the same battery.
- Inbuilt Protection against overheat, overload and deep discharge, increases battery life
- No memory effect and virtually no self-discharge for maximum productivity & less downtime
- Includes 3-LED Fuel Gauge Charge Indicator
- Compatible with all 18V XR and 54 V XR FLEXVOLT tools
- Compatible with all XR chargers
- Easy battery transport thanks to mechanical separation of the cell layers, reducing the battery’s rated watt-hours to below the 100 Wh threshold for Class 9 dangerous goods
Safety Instructions
UN number
UN-3480 LITHIUM-ION BATTERIES
Transportation and storage
Correct handling, transport and use of batteries requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.