Klauke® - Non-Tension compression joints

BN 27700
Overlay

1

/2

Klauke® - Non-Tension compression joints

BN 27700
Brand
Klauke®
Material
Aluminum / Copper
Surface
plain

Description

Product features

  • For connecting non-tension aluminium and copper conductors

  • Easy to process due to crimp markings

  • Simple cable entry due to precise internal chamfer

  • For pre-rounded sector shaped conductors

  • With code number for clear tool assignment

Additional information

Test standard: EN 13600

For non-tension connections of aluminium conductors to DIN EN 60228 and aluminium cables to DIN EN 50182

For Cu round conductors, e.g. to DIN EN 60228 Cl. 1, 2, 5 and 6

For non-tension copper cables, e.g. according to DIN 48201-1

Variants