Klauke® R - Butt connectors standard type

BN 27713
Product image of Klauke® R - Butt connectors standard type
  1. Product image of Klauke® R - Butt connectors standard type
  2. Technical drawing with dimensions of Klauke® R - Butt connectors standard type
Overlay

1

/2
Product image of Klauke® R - Butt connectors standard type
  • Product image of Klauke® R - Butt connectors standard type
  • Technical drawing with dimensions of Klauke® R - Butt connectors standard type

Klauke® R - Butt connectors standard type

BN 27713
Brand
Klauke®
Brandtype
R
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Simple and safe processing due to butt mark
  • Annealed material optimises material and crimping properties
  • Reliable tool selection by matching code indication on the butt connector
  • Simple and safe connection due to flat contact surfaces and internal chamfer
  • For pre-rounded multi-stranded sector shaped conductors
  • In combination with EKM 60 ID suitable for fine-stranded conductors
  • Med reduktionshylstre også velegnet til samling af forskellige tværsnit

Additional information

Test standard: EN 13600, For fine-stranded round conductors, e.g. to DIN EN 60228 Cl. 5 from 0,75-4 mm². For multi-stranded round conductors, e.g. to DIN EN 60228 Cl. 2 from 6–400 mm².

Variants

Suitable for this