Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket

BN 51097
Product image of Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket
  1. Product image of Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket
  2. Technical drawing with dimensions of Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket
  3. Assembly illustration for Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket
Overlay

1

/3
Product image of Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket
  • Product image of Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket
  • Technical drawing with dimensions of Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket
  • Assembly illustration for Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket

Tecfi HXE06 - Concrete screws with large pan head and hexalobular socket

BN 51097
Headform
Pan Head (cheese head)
Drive
Hexalobular socket
Brand
Tecfi
Brandtype
HXE06
Material
Steel
Surface
zinc plated
Product application features
Notes on use
Product application features
Material execution
case-hardened

Description

Product features

  • ETA Approval Option 1 for cracked and non-cracked concrete

Further documentation: www.tecfi.it

Assembly

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants