Pozi round head wood screws form Z

BN 5946
Product image of Pozi round head wood screws form Z
  1. Product image of Pozi round head wood screws form Z
  2. Technical drawing with dimensions of Pozi round head wood screws form Z
Overlay

1

/2
Product image of Pozi round head wood screws form Z
  • Product image of Pozi round head wood screws form Z
  • Technical drawing with dimensions of Pozi round head wood screws form Z

Pozi round head wood screws form Z

BN 5946
Standard
DIN 7996 ~ČSN 021822
Headform
Pan Head
Drive
Cross recess Z (Pozidriv)
Thread
partially threaded
Material
Steel
Surface
zinc plated yellow
Material execution
case-hardened

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD