Slotted round head wood screws

BN 951
Product image of Slotted round head wood screws
  1. Product image of Slotted round head wood screws
  2. Technical drawing with dimensions of Slotted round head wood screws
Overlay

1

/2
Product image of Slotted round head wood screws
  • Product image of Slotted round head wood screws
  • Technical drawing with dimensions of Slotted round head wood screws

Slotted round head wood screws

BN 951
Standard
DIN 96 ~UNI 701 ~ČSN 021812
Headform
Round
Drive
Slot
Thread
partially threaded
Material
Steel
Base coat
zinc plated blue

Description

Additional information

Thread end at manufacturer's option, machined or rolled.

Variants

CAD