Self-clinching insert nuts

BN 642
Product image of Self-clinching insert nuts
  1. Product image of Self-clinching insert nuts
  2. Technical drawing with dimensions of Self-clinching insert nuts
  3. Assembly illustration for Self-clinching insert nuts
Overlay

1

/3
Product image of Self-clinching insert nuts
  • Product image of Self-clinching insert nuts
  • Technical drawing with dimensions of Self-clinching insert nuts
  • Assembly illustration for Self-clinching insert nuts

Self-clinching insert nuts

BN 642
Material
Stainless steel
Hardness
HV 240-300
Material type
A1

Description

Product features

  • For sheet metal with max. hardness HRB 70

Additional information

For sheet metal with max. hardness HRB 70. We recommend dimension M3 for new constructions. Especially for thin aluminum sheets. After installation, neither the top nor bottom protrude.

Assembly

1. Drill or punch the bore, insert the self clinching nut

2. Press in by constant application of force (do not hammer in!)

3. Install the screws in the opposite direction to the pressing-in process

Variants

CAD