Flat washers without chamfer

BN 670
Product image of Flat washers without chamfer
  1. Product image of Flat washers without chamfer
  2. Technical drawing with dimensions of Flat washers without chamfer
Overlay

1

/2
Product image of Flat washers without chamfer
  • Product image of Flat washers without chamfer
  • Technical drawing with dimensions of Flat washers without chamfer

Flat washers without chamfer

BN 670
Standard
DIN 125 A (Standard withdrawn) ~ISO 7089 VSM 13904 ~UNI 6592 ~ČSN 021702
Material
Stainless steel
Material type
A2
Hardness
140 HV

Variants

CAD