Fastening Plastic Materials

Fastening Technology for Sandwich Materials and Foams

Versatile Solutions for multi-layered materials. Our advanced solutions are designed to provide engineers in the automotive industry, aerospace, and beyond with the most efficient and optimal fastening methods.

Four different sandwich materials and foam panels for lightweight and stable constructions.

Discover our extensive range of fastening systems specifically designed to meet the challenges of lightweight materials. Our technologies enable seamless integration into production processes without the need for pre-drilling or punching, saving time and preserving material integrity.

From embedding in foam components to precise bonding on sandwich structures, our fastening solutions deliver unmatched performance, strength, and reliability. Enhance the efficiency of your projects and meet the highest design requirements with our advanced fastening techniques.

Let’s redefine the possibilities of material fastening together.

Blue "Contact us" key on a computer keyboard, symbolizing contact initiation.

Our Experts Are Happy to Advise You

Do you have a question, need a quote, or want professional expert advice? We are always available to assist you.

Overlay
Blue "Contact us" key on a computer keyboard, symbolizing contact initiation.

Fastening Technology for Sandwich Materials and Foams

bigHead® Fastening System

BDE | PS | bigHead Video

The bigHead® fastening system offers innovative solutions for FRP materials through embedding (indirect integration) or bonding (direct integration), enabling efficient and reliable connections without the need for pre-drilling or punching.

Ideal for applications in the automotive, aerospace, and marine industries, bigHead® ensures a strong connection that enhances the structural stability of FRP constructions.

eShop

Overlay
BDE | PS | bigHead Video

YouTube Consent Required

This video is hosted by YouTube and requires Marketing Cookies to be accepted. Please accept Marketing Cookies to view the content.

Fastening Technology Specifically for Foams

FOAMSERT Threaded Inserts

Tappex Foamsert threaded inserts made of brass with matching installation tools.

TAPPEX® FOAMSERT® threaded inserts are ideal for engineers looking to efficiently fasten foam materials. With their coarse external thread and special cutting flutes, they enable quick and reliable installation without pre-drilling.

These inserts reduce external stress and improve axial alignment, making them the perfect choice for demanding foam applications. We are also happy to provide the appropriate tools for installation.

eShop

Overlay
Tappex Foamsert threaded inserts made of brass with matching installation tools.

LiteWWeight® zEPP

BDE | MMW zEPP

LiteWWeight® zEPP revolutionizes fastening technology for EPP foams, offering engineers a fast and efficient solution. With its unique "anti-turning" geometry, zEPP enables high torque transfer and ensures secure anchoring in the material.

The technology features extremely short cycle times (~1 second) and high pull-out forces, making it ideal for EPP applications in various industries. Without the need for pre-drilling, LiteWWeight® zEPP provides seamless integration into the substrate, increasing design freedom and production efficiency.

Overlay
BDE | MMW zEPP

YouTube Consent Required

This video is hosted by YouTube and requires Marketing Cookies to be accepted. Please accept Marketing Cookies to view the content.

Fastening Technology Specifically for Sandwich Materials

LiteWWeight® Pin

BDE | plastics | sandwich | LiteWWeight Pin

The LiteWWeight® Pin is an innovative fastening solution specifically designed for sandwich structures with internal honeycomb cores or similar patterns. With its self-anchoring properties, it enables quick and reliable fixation without pre-drilling, significantly reducing assembly time.

Key Features:

  • Design: The LiteWWeight® Pin is engineered for honeycomb and sandwich panels, providing strong and durable connections with various composite materials.
  • Installation: Installation is completed in approximately one second, making the process efficient and straightforward.
  • Applications: Ideal for use in aerospace and automotive industries, where reliable fastening with minimal weight is crucial.

Thanks to its versatility and easy installation, the LiteWWeight® Pin is the perfect choice for projects requiring efficient and robust fastening solutions.

Overlay
BDE | plastics | sandwich | LiteWWeight Pin

YouTube Consent Required

This video is hosted by YouTube and requires Marketing Cookies to be accepted. Please accept Marketing Cookies to view the content.

LiteWWeight® Double Pin

BDE | plastics | sandwich materials | LiteWWeight Double Pin

The LiteWWeight® Double Pin enhances the technology of the LiteWWeight® Pin with dual fastening points, offering even greater strength and stability. This solution is ideal for applications involving varying material thicknesses and types.

Key Features:

  • Design: The Double Pin combines a form-locking connection with the top layer and a conventional weld connection to the bottom layer, ensuring full integration into the substrate.
  • Strength: The dual fastening points provide increased load capacity, making it suitable for demanding applications.
  • Applications: Perfect for use in aerospace, such as with Nomex honeycomb panels, and for industrial applications where adhesive bonding is not a feasible option due to material requirements.

The LiteWWeight® Double Pin offers an optimal combination of strength, flexibility, and ease of installation, making it a premier solution for advanced construction projects.

Overlay
BDE | plastics | sandwich materials | LiteWWeight Double Pin

YouTube Consent Required

This video is hosted by YouTube and requires Marketing Cookies to be accepted. Please accept Marketing Cookies to view the content.

Technical drawings with measuring tools and fasteners

Didn't Find the Right Fastening Element?

We also offer custom solutions. Contact us if you need tailored fastening components for your application, specifically designed to meet your requirements.

Overlay
Blue "Contact us" key on a computer keyboard, symbolizing contact initiation.