A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | U | V | W | X | Y | Z

 

Legend:

word - content from Bossard

from KVT - content from old KVT glossary (not used anymore by KVT)

[word] - idea/suggestion

A
  • Adhesion - from KVT
  • Activators - from KVT
  • Active materials - from KVT
  • Application - from KVT

  • Adherends - from KVT
  • Adhesive film - from KVT
  • Adhesive - from KVT
  • Anodisation (eloxadization) - from KVT
 
B
  • Blind rivets - from KVT
  • Blind rivet nuts - from KVT
  • BigHead fasteners - from KVT

  • Bond strength - from KVT
  • Bonding surface  - from KVT

C
  • Corrosion
  • Cohesion - from KVT
  • Compression strength - from KVT
  • Compression shear strength - from KVT

  • Cadmium passivation - from KVT
  • Cage nuts - from KVT
  • Chromium-coating - from KVT
  • Corrosion with the connection element - from KVT
 
D
  • Decarburization
  • Dacrotized Durocoat - from KVT
  •  

  •  
  •  

E
  • Elongation at fracture A [%]
  •  
  •  

  •  
  •  
 
F
  • [Fasteners]


G
  • Galvanic process

 
H
  • Hardness
  • Head soundness
  • Hardening requirements - from KVT

  • Hardening - from KVT
  • Hardening time - from KVT
  • Hot-dip galvanisation - from KVT

I

 
J
  • Joining - from KVT
  • Joining process - from KVT


K
  • [Kanban]

L
  • Loosening torque DIN EN ISO 10964 - from KVT
  • Lubricating - from KVT


M
  • Marking of fasteners
  • Magazine-blind-rivets - from KVT
  • Mechanical pressure - from KVT
  • MONEL 400 - from KVT

 
N
  • Notch Impact Strength [Joule]ISO 83
  • Nickel-coating - from KVT
  • [Nuts]


O

 
P
  • Peel resistance - from KVT
  • Positioning - from KVT
  • Phosphate-coating - from KVT

  • Polymeric materials - from KVT
  • [PEM]

Q
  • Quick fastening elements

 
R
  • Run-down torque DIN EN ISO 10964 - from KVT
  • Reinforced plastics – abbreviations - from KVT


S
  • Surface Flaws
  • SI units system
  • [Smart Factory Logistics]

  • Single component adhesives - from KVT
  • Self-clinching fasteners - from KVT
  • Structural blind fasteners - from KVT
  • [Screws]

T
  • Tensile strength Rm [N/mm2]
  • Tensile strength under wedge loading
  • Test loads for nuts

  • [Threaded inserts]
  • Tensile strength ISO 6922 - from KVT
  • Tensile shear strength ISO 4587 - from KVT
  • Tin-coating - from KVT
  • [Thread]

U


V


W


X


Y
  • Yield strength ReL[N/mm2]


Z
  • Zinc-coating chromating (passivating) - from KVT
  • Zinc-coating chromating (DISP) (passivating) - from KVT


For the purpose of providing services, this website uses cookies. You will consent to this by clicking on “OK” and/or using our services.
Please click on privacy policy to find the information on cookies and the possibilities for modifying the terms of their storage.