Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KEENSERTS® KRTM 02

BN 38041 - 手動安裝工具 適用螺紋襯套帶鎖定鍵重型重型KNHM / KNHML


Brand
Brand KEENSERTS®
Brandtype
Brandtype KRTM 02
Material
Material Steel

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Features

Brand
Brand KEENSERTS®
Brandtype
Brandtype KRTM 02
Material
Material Steel

Assembly notice

1. Manually screw the KEENSEERTS® threaded insert on the mandrel using 2 - 3 turns.
2. Attach the installation tool, including the spigot, and turn it until the key locks snap in the bore hole. Continue the screwing process until the KEENSEERTS® threaded insert is fully screwed in.
3. Hitting the tool with a hammer, drive the snapped in key locks in until they touch the material.
4. Slightly lift the tool and it turn clockwise by about 45°.
5. Hitting the tool with a hammer, drive the keylocks in completely until the tool is once again flush with the surface.
6. Installation complete.

Illustration assembly