Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® TP RIB

BN 22627 - Tubings for cable protection medium quality

  • Highly flexible quality
  • Reversed bending strength: good to very good
  • Compression strength: < 125 N / 50 mm
  • Impact strength: 3 Joule
  • Temperature range: -50 °C ... +160 °C (+180 °C short-term)
  • Resistance to: acid and alkaline, oils, hydraulic oils
  • Halogen-free

Brand
Brand REIKU®
Brandtype
Brandtype TP RIB
Material
Material Polyester Ester
Color
Color black

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Highly flexible quality
  • Reversed bending strength: good to very good
  • Compression strength: < 125 N / 50 mm
  • Impact strength: 3 Joule
  • Temperature range: -50 °C ... +160 °C (+180 °C short-term)
  • Resistance to: acid and alkaline, oils, hydraulic oils
  • Halogen-free

Features

Brand
Brand REIKU®
Brandtype
Brandtype TP RIB
Material
Material Polyester Ester
Color
Color black

Similar products




Suitable for this


BN 22654

REIKU® PA HDB - System support with top - Polyamide - PA

BN 22673

REIKU® VP GRB, metr. - Straight connectors with integrated seal and male thread - Polyamide - PA

BN 22681

REIKU® PA GOB, metr. - Straight connectors with male thread - Polyamide - PA

BN 22693

REIKU® VP BRB, metr. - Arched elbows 90° with integrated seal and male thread - Polyamide - PA

BN 22701

REIKU® PA WOB, metr. - Elbows 90° with male thread - Polyamide - PA

BN 22717

REIKU® VP ARB, metr. - Arched elbows 45° with integrated seal and male thread - Polyamide - PA

BN 22749

REIKU® PA FOB - Elbow flanges 90° - Polyamide - PA