Spindles with trapezoidal thread
BN 420 - 1 mètre
- with trapezoidal thread DIN 103 - 7e
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
plain
|
Version |
Version
1 meter
|
All features
Product features
- with trapezoidal thread DIN 103 - 7e
Features
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
plain
|
Version |
Version
1 meter
|
Suitable for this
BN 423
Hex nuts ~1,5d - Steel - 5 - plain
BN 421
Round nuts ~1,5d - Steel - 5 - plain