Hex socket pipe plugs pipe thread
BN 39
DIN 906
~ČSN 021913
| Antrieb |
Antrieb
Hexagon socket
|
| Material |
Material
Steel
|
| Surface |
Surface
plain
|
Alle Eigenschaften
1) Cone 1:16
Norm
DIN 906
~ČSN 021913
Eigenschaften
| Antrieb |
Antrieb
Hexagon socket
|
| Material |
Material
Steel
|
| Surface |
Surface
plain
|
Assembly notice
Proper sealing is depended upon a given medium, pressure, temperature, and mating materials, therefore may not always be guaranteed.
Hence, based on the application, an appropriate sealing compound is recommended.
Warnhinweis
Hex socket pipe plugs DIN 906 are not intended to be used for gas and drinking water applications.