Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Ensat® 302

BN 20749 - Assortment kit self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics


Headform
Headform Unheaded
Brand
Brand Ensat®
Brandtype
Brandtype 302
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated with thick layer passivation

All features

Price per assortment


Features

Headform
Headform Unheaded
Brand
Brand Ensat®
Brandtype
Brandtype 302
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated with thick layer passivation

Scope of supply

Quantity / Size
50 / M2,5
50 / M3
50 / M3,5
50 / M4
40 / M5
25 / M6a
20 / M6
12 / M8
8 / M10
5 / M12
3 / M14
2 / M16


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use




Suitable for this


BN 1181

Ensat® 610 - Hand installation tools for self-cutting threaded inserts - Steel

BN 1182

Ensat® 620 - Installation tools for electric and pneumatic screwdriver for self-tapping threaded inserts - Steel