Hex socket head cap screws partially / fully threaded, with UNF thread
BN 14
~DIN 912
ASTM A574
~UNI 5931
~ČSN 021143
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
~12.9
|
Surface |
Surface
black
|
Alle Eigenschaften
1) Thread length b for partially threaded scews at manufacturer's option.
Norm
~DIN 912
ASTM A574
~UNI 5931
~ČSN 021143
Eigenschaften
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
~12.9
|
Surface |
Surface
black
|