Hex socket flat countersunk head screws fully threaded
BN 21
DIN 7991
(Standard withdrawn)
~ISO 10642
~UNI 5933
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9 / 10.9 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
Alle Eigenschaften
Norm
Zusätzliche Informationen
The general change-over from DIN 7991 to ISO 10642 in the practice requires a verification of the application.
Eigenschaften
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9 / 10.9 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 1422 - DIN 7991 - ~ISO 10642
Hex socket flat countersunk head screws fully threaded - Steel - 010.9 / 10.9 (The head marking is determining) - zinc flake coated GEOMET® 500 A
BN 2102 - ISO 10642 - ~DIN 7991
Senkschrauben mit Innensechskant, ohne Schaft - Stahl - 010.9 / 10.9 (Die Kopfmarkierung ist bestimmend) - verzinkt-blau
BN 2103 - ISO 10642 - ~DIN 7991
Senkschrauben mit Innensechskant, ohne Schaft - Stahl - 010.9 / 10.9 (Die Kopfmarkierung ist bestimmend) - Zinklamellen beschichtet GEOMET® 500 A