Hex socket flat countersunk head screws fully threaded
BN 2104
ISO 10642
~DIN 7991
~UNI 5933
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Tutte le caratteristiche
Standard
ISO 10642
~DIN 7991
~UNI 5933
Ulteriori informazioni
Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.
The use of ISO countersunk screws requires checking the mounting situation to avoid an overlap of the head!
The use of ISO countersunk screws requires checking the mounting situation to avoid an overlap of the head!
Caratteristiche
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|