Slotted flat countersunk head machine screws
BN 655
DIN 963 A
(Standard withdrawn)
~ISO 2009
~UNI 6109
~ČSN 021151
| Headform |
Headform
Countersunk head 90°
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
A4
|
All features
Standard
DIN 963 A (Standard withdrawn)
~ISO 2009
~UNI 6109
~ČSN 021151
Additional information
All lengths fully threaded
Countersink must be designed according to the corresponding standard!
Countersink must be designed according to the corresponding standard!
Features
| Headform |
Headform
Countersunk head 90°
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
A4
|