Scegli il tuo paese o regione


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Ensat® SBS 337/338

BN 2092 - Self-cutting thread inserts with chip reservoir, for light metals, thermoplastics and thermoset plastics


Headform
Headform Unheaded
Brand
Brand Ensat®
Brandtype
Brandtype SBS 337/338
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated with thick layer passivation

Tutte le caratteristiche


Caratteristiche

Headform
Headform Unheaded
Brand
Brand Ensat®
Brandtype
Brandtype SBS 337/338
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated with thick layer passivation

Functional principle

A) Chips cavity

Illustration functional principle




Adatto a questo


BN 1181

Ensat® 610 - Hand installation tools for self-cutting threaded inserts - Steel

BN 1182

Ensat® 620 - Utensili di montaggio per avvitatori elettrici e pneumatici per inserti filettati automaschianti - Acciaio