Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPAX®

BN 20947 - Assorted SPAX-BITBOX 1/4" for hexalobular (6 Lobe) socket screws SPAX® T-STAR plus, short type


Drive
Drive Hexalobular socket
Brand
Brand SPAX®
Material
Material Steel
Material execution
Material execution heat-treated

All features

Net price per assortment


Features

Drive
Drive Hexalobular socket
Brand
Brand SPAX®
Material
Material Steel
Material execution
Material execution heat-treated

Scope of supply

1 bit holder
1 in size T10 / T15 / T20 / T25 / T30 / T40




Suitable for this


BN 20946

SPAX® - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws SPAX® T-STAR plus, long type - Steel - heat-treated

BN 20945

SPAX® - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws SPAX® T-STAR plus, short type - Steel - heat-treated

BN 20186

SPAX® - Hexalobular (6 Lobe) socket head decking screws with fixing thread and T-STAR plus with CUT point - Stainless steel - A2

BN 20549

SPAX® - Hexalobular (6 Lobe) socket head decking screws with fixing thread and T-STAR plus with CUT point - Stainless steel - A4

BN 2060

SPAX® - Cylinder head screws for wooden decks with fixing thread, drive point and hexalobular T-STAR plus - Stainless steel - A2

BN 2061

SPAX® - Decoration head screws for wooden decks with fixing thread, and hexalobular T-STAR plus with 4CUT point - Stainless steel - A2

BN 20926

SPAX® - Hexalobular (6 Lobe) socket head cap screws for wood path and footbridge with fixing thread and T-STAR plus with CUT point - Stainless steel - A4