Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPELSBERG® i-Serie

BN 22887 - Clamp holder Terminal holder for WAGO terminals, series 221-41X

DIN 60715


  • Industry quality: no

  • Glow-wire flammability according to EN 60695-2-11 960°C

  • Material flammability rating: UL94V-2


Brand
Brand SPELSBERG®
Brandtype
Brandtype i-Serie
Material
Material Plastic
Material execution
Material execution TPE

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

DIN 60715

Product features

  • Industry quality: no

  • Glow-wire flammability according to EN 60695-2-11 960°C

  • Material flammability rating: UL94V-2

Features

Brand
Brand SPELSBERG®
Brandtype
Brandtype i-Serie
Material
Material Plastic
Material execution
Material execution TPE

Similar products




Suitable for this


BN 22864

SPELSBERG® TK-Serie - Housings TK PS - Polystyrene - PS

BN 22865

SPELSBERG® TK-Serie - Housings TK PS, transparent - Polystyrene - PS

BN 22866

SPELSBERG® TK-Serie - Housings TK PS flat - Polystyrene - PS

BN 22867

SPELSBERG® TK-Serie - Housings TK PS flat, transparent - Polystyrene - PS

BN 22868

SPELSBERG® TK-Serie - Housings TK PC - Polycarbonate fibre-glass reinforced - PC

BN 22870

SPELSBERG® TK-Serie - Housings TK PC, transparent - Polycarbonate fibre-glass reinforced - PC

BN 22872

SPELSBERG® TK-Serie - Housings TK PC flat - Polycarbonate fibre-glass reinforced - PC