Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TOX S-Fix Pro 1

BN 51072 - Wedge anchors with washer DIN 125 A and hex nut

  • ETA Approval Option 1 for cracked and non-cracked concrete

#Product information, approval: www.tox.en/Information-facts


Drive
Drive Hexagon
Brand
Brand TOX
Brandtype
Brandtype S-Fix Pro 1
Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

All features


Product features

  • ETA Approval Option 1 for cracked and non-cracked concrete

#Product information, approval: www.tox.en/Information-facts

Features

Drive
Drive Hexagon
Brand
Brand TOX
Brandtype
Brandtype S-Fix Pro 1
Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

Illustration assembly




Suitable for this


BN 51123

TOX Taifun - Blow pump - Plastic

BN 51128

TOX Brush Light - Cleaning brushes - Nylon

BN 51129

TOX Brush - Cleaning brushes - Steel - zinc plated

BN 51130

TOX Brush XL - Brush extensions - Steel - zinc plated

BN 51161

TOX Acrobat Speed-Plus - Setting tool for cavity wall anchors - Steel