Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

bigHead® SM5/B23

BN 54411 - Fastener with nail round head Ø 23 mm

Technische Informationen: Download (PDF)

Headform
Headform Round
Brand
Brand bigHead®
Brandtype
Brandtype SM5/B23
Material
Material Stainless steel
Material type
Material type AISI 316

All features


Product features

Technische Informationen: Download (PDF)

Features

Headform
Headform Round
Brand
Brand bigHead®
Brandtype
Brandtype SM5/B23
Material
Material Stainless steel
Material type
Material type AISI 316




Suitable for this


BN 26074

bigHead® S3 - Spring Clips fixing aid for pins and nails - Stainless steel - AISI 316

BN 26075

bigHead® S3EN - Spring Clips encapsulated, fixing aid for pins and nails - Stainless steel - AISI 316

BN 26077

bigHead® S6 - Spring Clips fixing aid for pins and nails - Stainless steel - AISI 316