bigHead®
BN 26081 - Cover caps for bigHeads with male thread
Eigenschaften
Brand |
Brand
bigHead®
|
Material |
Material
Thermoplastic elastomer
|
Hierfür geeignet
BN 26000
bigHead® M1/B15 - Fastener with threaded stud square head 15 x 15 mm - Steel - zinc plated
BN 26001
bigHead® SM1/B15 - Fastener with threaded stud square head 15 x 15 mm - Stainless steel - AISI 316
BN 26008
bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm - Stainless steel - AISI 316
BN 26016
bigHead® M1/T38 - Fastener with threaded stud rectangular head 15 x 38 mm - Steel - zinc plated
BN 26017
bigHead® SM1/T38 - Fastener with threaded stud rectangular head 15 x 38 mm - Stainless steel - AISI 316
BN 26101
bigHead® M1/B20 - Fastener with threaded stud round head Ø 20 mm - Steel - zinc plated
BN 26102
bigHead® SM1/B20 - Fastener with threaded stud round head Ø 20 mm - Stainless steel - AISI 316
BN 26004
bigHead® M1/B23 - Fastener with threaded stud round head Ø 23 mm - Steel - zinc plated
BN 26005
bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm - Stainless steel - AISI 316
BN 26006
bigHead® M1/B30 - Befestiger mit Gewindebolzen Kopf rund Ø 30 mm - Stahl - verzinkt
BN 26007
bigHead® SM1/B30 - Befestiger mit Gewindebolzen Kopf rund Ø 30 mm - INOX - AISI 316
BN 55844
bigHead® M1/B38A - Befestiger mit Gewindebolzen Rundeckkopf Ø 38 mm - Stahl - verzinkt
BN 55845
bigHead® SM1/B38A - Befestiger mit Gewindebolzen Rundeckkopf Ø 38 mm - INOX - AISI 316