Hex nuts with flange and serrations
BN 80014
~DIN 6923
(Standard withdrawn)
~ISO 4161
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated yellow
|
Todas las características
Norma
Características
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated yellow
|
Functional principle
1. Tightening: teeth penetrate the surface
2. Loosening: teeth shear off material
3. Surface condition after loosening
Illustration functional principle
BN 14527
VERBUS RIPP® - Hex locking nuts - Steel - 10 - zinc flake coated
BN 20230 - ~DIN 6923 - ~ISO 4161
Hex nuts with flange and serrations - Acero - 8 - cincado con capa de pasivación gruesa
BN 30312 - ~DIN 6923 - ~ISO 4161
Tuercas hexagonales con valona dentada - Acero - 8 - cincado pasivado azul