Pozi baseboard screws with nylon plug with hexalobular (6 Lobe) socket
BN 20943
- with pre-assembled nylon plug
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
black-oxidized
|
Toutes les caractéristiques
Caractéristiques de produit
- with pre-assembled nylon plug
Caractéristiques
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
black-oxidized
|
Assembly notice
1. Drill the hole
2. Push the plug with the screw into the hole
3. Mount the screw
BN 20941
Pozi baseboard screws with nylon plug with hexalobular (6 Lobe) socket - head white RAL 9010 - Steel - case-hardened - zinc plated blue
BN 20942
Pozi baseboard screws with nylon plug with hexalobular (6 Lobe) socket - Acciaio - cementato - nichelato
BN 20944
Viti con tassello per battiscopa con cava esalobata - Acciaio - cementato - ottonato