TUBTARA® HUPO/HSPO (HUT/316F)
BN 25011 - Blind rivet nuts flat head, semi-hexagonal shank, open end
- Marking for A4: 3 grooves on the head side
 
Technical information: Download (PDF)
| Headform | 
                               
            Headform
            Flat head
 
     | 
                    
| Brand | 
                               
            Brand
            TUBTARA®
 
     | 
                    
| Brandtype | 
                               
            Brandtype
            HUPO/HSPO (HUT/316F)
 
     | 
                    
| Material | 
                               
            Material
            Stainless steel
 
     | 
                    
| Material type | 
                               
            Material type
            A4
 
     | 
                    
All features
Product features
- Marking for A4: 3 grooves on the head side
 
Technical information: Download (PDF)
Features
| Headform | 
                               
            Headform
            Flat head
 
     | 
                    
| Brand | 
                               
            Brand
            TUBTARA®
 
     | 
                    
| Brandtype | 
                               
            Brandtype
            HUPO/HSPO (HUT/316F)
 
     | 
                    
| Material | 
                               
            Material
            Stainless steel
 
     | 
                    
| Material type | 
                               
            Material type
            A4
 
     | 
                    
Suitable for this
BN 14309
TUBTARA® MS 3 - Hand rivet setter fully equipped - Multiple Materials
BN 25054
TUBTARA® K1 - Hand rivet tool fully equipped without socket wrench - Multiple Materials
BN 55432
POP® ProSert® XTN20 - Hydropneumatic setting tool - Multiple Materials
BN 25620
AVDEL® 74290 - Hydro-Pneumatic punching tool for hexagonal hole production - Multiple Materials
BN 56258
STANLEY® Assembly Technologies NB08PT-18 - Battery-Powered Blind Rivet Nut Tool - Multiple Materials
BN 56262
Qonnect® Q-TOOL N12XL - Battery setting tool for blind rivet nuts- and blind rivet screws - Multiple Materials
BN 55422
POP® PNT1000L-PC - Hydroppneumatic setting tool - Multiple Materials