Contact
-

購物車正在加載。


Cart.Banner.SurchargeMinOrderLabel

購物車中更詳細的價格信息

需加收附加費,詳情請見購物車

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® KFS2

BN 28183 - Self-clinching nuts with UNC thread, for PC boards, other plastics and aluminum

  • For use in sheet hardness max. HRB 70

Brand
Brand PEM®
Brandtype
Brandtype KFS2
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

所有功能

所有顯示價格均為最低訂購數量之報價,如果您需其他需求數量的報價或特殊要求及問題,請與我們聯繫。

All dimensions are in inches

b) Anvil


產品特點

  • For use in sheet hardness max. HRB 70

其他資訊

In the case of through-bored holes, the borehole has to be adapted so that the final diameter corresponds to the required dimension.

產品資訊

Brand
Brand PEM®
Brandtype
Brandtype KFS2
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

Illustration assembly