FASTEKS® FCG Fix
Neu
BN 23170 - Cable gland without thread for quick installation
- Sealing insert: Chloroprene HB
- Flat seal: Chloroprene HB
- Pressure ring: Polyamide 6.6
- Temperature range: -40°C ... +100°C (dynamic)
- Temperature range: up to +150 °C (static, short term)
- Protection grade: IP66 / IP68 (5 bar / 30 Min.)
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FCG Fix
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6 V-2
|
Notes on use |
Notes on use
![]() |
Alle Eigenschaften
Produktmerkmale
- Sealing insert: Chloroprene HB
- Flat seal: Chloroprene HB
- Pressure ring: Polyamide 6.6
- Temperature range: -40°C ... +100°C (dynamic)
- Temperature range: up to +150 °C (static, short term)
- Protection grade: IP66 / IP68 (5 bar / 30 Min.)
Zusätzliche Informationen
Test standard: EN 62444
Eigenschaften
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FCG Fix
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6 V-2
|
Notes on use |
Notes on use
![]() |