Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FDAE

New

BN 23161 - Druckausgleichselement mit metrischem Gewinde

  • Flat seal: NBR
  • Membrane: Acrylic-CoPolymer
  • Protection for hermetically sealed electrotechnical and electronic enclosures against condensation water from alternating temperature and pressure
  • Pressure, continuous ventilation and adaption of the inner pressure
  • Temperature range: -40°C ... +100°C
  • Protection grade: IP66 / IP68 / IP69K
  • The venting element has no function if it is blocked with dust and / or submerged in water

Brand
Brand FASTEKS®
Brandtype
Brandtype FDAE
Material
Material Polyamide
Material execution
Material execution PA 6

All features


Product features

  • Flat seal: NBR
  • Membrane: Acrylic-CoPolymer
  • Protection for hermetically sealed electrotechnical and electronic enclosures against condensation water from alternating temperature and pressure
  • Pressure, continuous ventilation and adaption of the inner pressure
  • Temperature range: -40°C ... +100°C
  • Protection grade: IP66 / IP68 / IP69K
  • The venting element has no function if it is blocked with dust and / or submerged in water

Features

Brand
Brand FASTEKS®
Brandtype
Brandtype FDAE
Material
Material Polyamide
Material execution
Material execution PA 6