Elematic® EASY BELTURING
BN 22341 - Cable ties with flat head
Weather resistant
UV stability: good
Operating temperature range: -45 °C ... +95 °C
Material flammability rating: UL94 class HB
Halogen-free
Easy insertion with low effort: maximum installation speed and important time saving
Ideal for overhead lines or when working in difficult positions
The external rack and the parallel locking system offer a smooth surface to the fastened cables avoiding any damages to the insulation
Temporary locking position allows re-opening of the ties for addition or removal of cables
Easy installation even at very low temperature up to -30°
Tool-free assembly
| Brand | 
                               
            Brand
            Elematic®
 
     | 
                    
| Brandtype | 
                               
            Brandtype
            EASY BELTURING
 
     | 
                    
| Material | 
                               
            Material
            Technopolymer
 
     | 
                    
| Color | 
                               
            Color
            black
 
     | 
                    
All features
R: tensile strength min. in N
Product features
Weather resistant
UV stability: good
Operating temperature range: -45 °C ... +95 °C
Material flammability rating: UL94 class HB
Halogen-free
Easy insertion with low effort: maximum installation speed and important time saving
Ideal for overhead lines or when working in difficult positions
The external rack and the parallel locking system offer a smooth surface to the fastened cables avoiding any damages to the insulation
Temporary locking position allows re-opening of the ties for addition or removal of cables
Easy installation even at very low temperature up to -30°
Tool-free assembly
Additional information
Test standard: CEI EN 62275
Features
| Brand | 
                               
            Brand
            Elematic®
 
     | 
                    
| Brandtype | 
                               
            Brandtype
            EASY BELTURING
 
     | 
                    
| Material | 
                               
            Material
            Technopolymer
 
     | 
                    
| Color | 
                               
            Color
            black
 
     |