Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HellermannTyton® S50ROS-PP-BK

New

BN 22345 - Cable ties

  • Outside serrated
  • Operating Temperature: -40°C ... +110°C (5000h)
  • Halogen-free

Brand
Brand HellermannTyton®
Brandtype
Brandtype S50ROS-PP-BK
Material
Material Polypropylene

All features


Product features

  • Outside serrated
  • Operating Temperature: -40°C ... +110°C (5000h)
  • Halogen-free

Additional information

The S50ROS features a significantly lower CO₂ footprint compared to cable ties made of standard material, in line with sustainability goals in various industries.
The outside serration design ensures gentle handling of sensitive cables and bundles, reducing the risk of damage during installation and maintenance.
With an anti-slip feature on the inside, the S50ROS prevents undesired lateral movement of cables and bundles, maintaining tidy and organized cable management within vehicles.
Resistant to various chemicals including salt and acid, the S50ROS is ideal for automotive applications where exposure to harsh environments is common, ensuring long-lasting performance and reliability.

Features

Brand
Brand HellermannTyton®
Brandtype
Brandtype S50ROS-PP-BK
Material
Material Polypropylene