Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPELSBERG® 2K-12-Serie

BN 22964 - Junction Box self-sealing, flexible insertion membranes

  • External fastening points
  • Standard indoor installations
  • 400 Voltage AC
  • Protection grade: IP55

Varemærke
Varemærke SPELSBERG®
Produktlinje
Produktlinje 2K-12-Serie
Materiale
Materiale Polypropylen
Materialeudførelse
Materialeudførelse PP
Farve
Farve lysegrå RAL 7035

All features


Product features

  • External fastening points
  • Standard indoor installations
  • 400 Voltage AC
  • Protection grade: IP55

Additional information

VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Features

Varemærke
Varemærke SPELSBERG®
Produktlinje
Produktlinje 2K-12-Serie
Materiale
Materiale Polypropylen
Materialeudførelse
Materialeudførelse PP
Farve
Farve lysegrå RAL 7035

Similar products




Suitable for this


BN 22855

SPELSBERG® - Mounting plates - Insulating material

BN 22856

SPELSBERG® - Mounting plates - Steel plate

BN 22857 - DIN 60715

SPELSBERG® - Mounting rails - Steel - zinc plated

BN 22858 - DIN 60715

SPELSBERG® - Mounting rails - Steel - zinc plated

BN 22091

JACOB® - Pressure balance elements with metric thread standard - Polyamide - PA 6

BN 22066

JACOB® PERFECT - Cable glands with metric thread standard - Polyamide - PA 6

BN 22101

JACOB® - Hex nuts with metric thread - Polyamide - PA 6