SPELSBERG® Mini-Serie
BN 22965 - Junction Box self-sealing, flexible insertion membranes
- Push-out membranes
- Eexternal fastening points
- Standard indoor installations
- 400 Voltage AC
- Protection grade: IP55
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
Mini-Serie
|
Material |
Material
Polypropylene
|
Material execution |
Material execution
PP
|
Color |
Color
light gray RAL 7035
|
All features
Product features
- Push-out membranes
- Eexternal fastening points
- Standard indoor installations
- 400 Voltage AC
- Protection grade: IP55
Additional information
Features
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
Mini-Serie
|
Material |
Material
Polypropylene
|
Material execution |
Material execution
PP
|
Color |
Color
light gray RAL 7035
|
Similar products
Suitable for this
BN 22855
SPELSBERG® - Mounting plates - Insulating material
BN 22856
SPELSBERG® - Mounting plates - Steel plate
BN 22857 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22858 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22091
JACOB® - Pressure balance elements with metric thread standard - Polyamide - PA 6
BN 22066
JACOB® PERFECT - Cable glands with metric thread standard - Polyamide - PA 6
BN 22101
JACOB® - Hex nuts with metric thread - Polyamide - PA 6