Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HellermannTyton®

BN 20777 - 2-piece fixing ties for edge fixing top fixing

  • UV-Weather resistant
  • Pre-assembled 2-piece fixing tie with EdgeClip
  • Outside serrated
  • Cable tie head can be moved after bundling
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: UL94V-2

Brand
Brand HellermannTyton®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Version
Version top fixing

All features


Product features

  • UV-Weather resistant
  • Pre-assembled 2-piece fixing tie with EdgeClip
  • Outside serrated
  • Cable tie head can be moved after bundling
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: UL94V-2

Features

Brand
Brand HellermannTyton®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Version
Version top fixing

Illustration assembly