PEM® SOA
BN 26618 - Self-clinching threaded standoffs open type, with UNC thread, for aluminum
- For use in sheet hardness max. HRB 50
| Brand |
Brand
PEM®
|
| Brandtype |
Brandtype
SOA
|
| Material |
Material
Aluminum
|
| Surface |
Surface
plain
|
All features
All dimensions are in inches
b) Anvil
Product features
- For use in sheet hardness max. HRB 50
Features
| Brand |
Brand
PEM®
|
| Brandtype |
Brandtype
SOA
|
| Material |
Material
Aluminum
|
| Surface |
Surface
plain
|
Similar products
BN 20701
PEM® SOS - Self-clinching threaded standoffs open type, for metallic materials - Stainless steel - (AISI 300) - passivated
BN 20522
PEM® SOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials - Stainless steel - (AISI 300) - passivated
BN 53652
PEM® SOS - Self-clinching threaded standoffs open type, with UNF thread, for metallic materials - Stainless steel - (AISI 300) - passivated
BN 28448
PEM® SO4 - Self-clinching threaded standoffs open type, with UNC thread, for stainless steel and metallic materials - Stainless steel - (AISI 400) - passivated