Hex flange nuts
BN 860
~DIN 6923
(Standard withdrawn)
Material |
Material
Steel
|
Property class |
Property class
5
|
Surface |
Surface
zinc plated blue
|
All features
Standard
~DIN 6923 (Standard withdrawn)
Features
Material |
Material
Steel
|
Property class |
Property class
5
|
Surface |
Surface
zinc plated blue
|