PEM® PF11
BN 33349 - Self-clinching captive panel screws with slot and Phillips form H recess, with UNF thread, for metallic materials
- Knurled knob: aluminum
- Retainer: steel hardened, nickel plated
- Screw: stainless steel AISI 400
- Spring: stainless steel AISI 300
- For use in sheet hardness max. HRB 80
Drive |
Drive
Phillips
|
Brand |
Brand
PEM®
|
Brandtype |
Brandtype
PF11
|
Material |
Material
Aluminum
|
Surface |
Surface
plain
|
All features
All dimensions are in inches
b) Anvil
Product features
- Knurled knob: aluminum
- Retainer: steel hardened, nickel plated
- Screw: stainless steel AISI 400
- Spring: stainless steel AISI 300
- For use in sheet hardness max. HRB 80
Features
Drive |
Drive
Phillips
|
Brand |
Brand
PEM®
|
Brandtype |
Brandtype
PF11
|
Material |
Material
Aluminum
|
Surface |
Surface
plain
|