PEM® PFK
BN 55311 - Self-clinching captive panel screws with slotted head, UNC thread, for PC boards and other plastics
Retainer / screw / spring: stainless steel AISI 300
Retaining ring: nylon
For use in sheet hardness max. HRB 55
| Drive |
Drive
Slot
|
| Brand |
Brand
PEM®
|
| Brandtype |
Brandtype
PFK
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
(AISI 300)
|
| Surface |
Surface
passivated
|
All features
All dimensions are in inches
Product features
Retainer / screw / spring: stainless steel AISI 300
Retaining ring: nylon
For use in sheet hardness max. HRB 55
Features
| Drive |
Drive
Slot
|
| Brand |
Brand
PEM®
|
| Brandtype |
Brandtype
PFK
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
(AISI 300)
|
| Surface |
Surface
passivated
|