Contact
-

Il carrello si sta caricando.


Informazioni sui prezzi più dettagliate nel carrello

Viene applicato un sovrapprezzo, i dettagli nel carrello

Scegli il tuo paese o regione


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® PFS2

BN 55475 - Self-clinching captive panel screws with slotted head, for metallic materials

  • For use in sheet hardness max. HRB 80

Drive
Drive Slot
Brand
Brand PEM®
Brandtype
Brandtype PFS2
Material
Material Steel
Material type
Material type (AISI 300)
Material execution
Material execution hardened
Surface
Surface nickel plated

Tutte le caratteristiche

b) Anvil


Caratteristiche del prodotto

  • For use in sheet hardness max. HRB 80

Caratteristiche

Drive
Drive Slot
Brand
Brand PEM®
Brandtype
Brandtype PFS2
Material
Material Steel
Material type
Material type (AISI 300)
Material execution
Material execution hardened
Surface
Surface nickel plated